| Dec. 28, 2012 |
 |
Development of World's First “Corrosion Resistance BEARPHITE” Using Aluminum Bronze〈Product〉 |
| Dec. 11, 2012 |
 |
Development of “Motorized Linear Module for Tracking System of Solar Heat / Solar Light Power Generation”〈Product〉 |
| Oct. 29, 2012 |
 |
Development of “Plastic Sliding Nut and Screw with High Load Capacity”〈Product〉 |
| Oct. 25, 2012 |
 |
Development of “Lubricating Oil Supply Unit with Self-power Generator”〈Technology〉 |
| Sep. 21, 2012 |
 |
Development of “Multi Layer BEARPHITE”〈Product〉 |
| Jun. 28, 2012 |
 |
Commercialization of High-current “Amorphous Core”〈Product〉 |
| Jun. 26, 2012 |
 |
Development of “Condition Monitoring System for Wind Power Generators”〈Product〉 |
| May 23, 2012 |
 |
Development of “Fine Micro Patterning Equipment”〈Product〉 |
| May 22, 2012 |
 |
Development of “High Speed and Low Torque Deep Groove Ball Bearing” for EV/HEV〈Product〉 |
| May 16, 2012 |
 |
Development of the “Press Cut Spline Hub Joint”〈Product〉 |
| May 10, 2012 |
 |
Development of “Self-formed Seal Low Torque Deep Groove Ball Bearing” for Transmissions〈Product〉 |
| May 10, 2012 |
 |
Development of “Next Generation High Efficiency Fixed Type CVJ CFJ”〈Product〉 |
| Mar. 27, 2012 |
 |
Development of “Sintered Alloy” Manufacturing Technology to the Highest Level in the World〈Technology〉 |
| Mar. 21, 2012 |
 |
Development of “Removal Device of Microscopic Foreign Object”〈Product〉 |
| Mar. 2, 2012 |
 |
Development of “Laser Scriber for Thin-film Solar Cells”〈Product〉 |
| Feb. 20, 2012 |
 |
Development of “Low Torque Sealed Deep Groove Ball Bearing” contributing to higher efficiency in EV motors〈Product〉 |
| Jan. 27, 2012 |
 |
Development of “High-load Resin Pulley“ for engine ancillary belts〈Product〉 |
| Jan. 27, 2012 |
 |
Development of “Filter Seal Integrated Large Size Bearing”〈Product〉 |
| Jan. 11, 2012 |
 |
Development of “Parallel link High speed Angle Control Equipment” for high-speed, high-precision positioning〈Product〉 |