NTN Exhibits at Parts Feeder Exhibition 2011November 1, 2011
| Date | November 9 (Wed) to 12 (Sat), 2011 |
|---|---|
| Venue | Tokyo Big Sight |
| NTN Booth | East 2 Hall P9 |
| Organizer | Japan Parts Feeder Industrial Association, The Nikkan Kogyo Shimbun, Ltd. |

NTN will be running a display booth at the Parts Feeder Exhibition 2011, with the theme “NTN's next-generation parts feeder technology”. In addition to faster bowl-type feeders that have been newly developed, a wide range of items will be on display, including space-efficient parts feeders with spring separator functions. NTN looks forward to meeting you there.
Main exhibit
“Variable Voltage Variable Frequency Small Controller” for Parts Feeder
[ Features ]
-
Compact
1/3 (small parts feeders, high-performance type) to 2/3 (medium small parts feeders, standard type) the volume required compared to conventional units
-
Various functions that improve work efficiency
Up to 30% reduction in power consumption with the resonance tracking function (available with high-performance type)
Constant amplitude function (available with high-performance type) maintains constant feed speed without being affected by the quantity of work within the parts feeder
-
Work shortage detection function and inching motion function in all models (manual feeding of parts at the time of setup is possible)

K-ECJ45
For medium parts feeder
High-performance type
K-ECG25
For small parts feeder
High-performance type
K-ECH45
For medium parts feeder
Standard type
K-ECF25
For small parts feeder
Standard type
Monodrive Two-way Feeder with The Separation Mechanism for Tangled Springs
[ Features ]
-
Space-saving
half the installation area compared to conventional products
- Compact MD2 feeder integrating the newly developed spring separator (separation mechanism) -
Reliable supply
- Separates randomly entwined springs quickly and accurately before supplying them
Product dimensions: 600 (L) × 200 (W) × 200mm (H)
Product weight: approximately 20 kg
Spring separator