HOME > Product and Technology > Composite Material Products: Product features > NIKAMET typical material features and applications

Composite Material Products

NIKAMET typical material features and applications

Back to "Product Features"

Magnetic Material

Material Name Base Material Features Applications
NIKAMET ME12M Hard Compression molding
  • Isotropic high magnetic flux density type high magnetic strength Nd bonded magnet with the industry's strongest magnetic field of 12 MGOe
  • Magnets for motors
  • Magnets for small pumps
NIKAMET AE10M Hard Compression molding
  • Isotropic high retention magnetic field type high heat resistance Nd bonded magnet with the industry's strongest magnetic field of 10 MGOe
  • Magnets for sensors (high temperature)
  • Magnets for motors
NIKAMET AS4M Hard Injection molding
  • PPS-based injection molded magnet suited to various types of sensors (maximum filled type with 6 MGOe strength)
  • Magnets for sensors
  • Magnets for magnetic encoders
NIKAMET AL60 Soft Compression molding
  • Amorphous dust core with 60 relative permeability
  • High-end products under development have the industry's highest 80 relative permeability
  • Automobile reactors
  • Power converter reactors
NIKAMET AS10 Soft Injection molding
  • Unique amorphous injection core using NTN proprietary manufacturing method
  • Required for use with high currents
  • Choke coils for MRI
  • Choke coils for power supplies
NIKAMET FE55 Soft Compression molding
  • General-purpose magnetic core with high saturated magnetic flux density
  • Low price with high mechanical strength
  • Induction hardening: suited to specifications from 1 to 50kHz
  • Magnetic cores for induction hardening
NIKAMET FSME30 Soft Compression molding
  • Type with improved resistivity, suited to specifications not designed for conductivity
  • Induction hardening: suited to specifications from 20 to 100kHz
  • Magnetic cores for induction hardening