HOME > Product and Technology > Composite Material Products: Product features > BEAREE typical material features and applications

Composite Material Products

BEAREE typical material features and applications

Back to "Product Features"

Materials for machining (ram extrusion and compression molding)

Grade Base Resin Characteristics Application
BEAREE FL3000 PTFE
  • Less deformation under compression load
  • Superior wear and low friction characteristics
  • Sliding bearings
  • Valve seats
  • Piston rings
BEAREE FL3020 PTFE
  • Low friction under high pressure
  • Superior weather resistance
  • Sliding supports
  • Expansion
BEAREE FL3030 PTFE
  • Does not abrade soft mating material
  • Stable coefficient of friction
  • Sliding bearings
  • Friction plates
  • Piston rings
BEAREE FL3040 PTFE
  • Superior underwater wear resistance
  • Does not abrade soft mating material
  • Tapes
  • Washers
BEAREE FL3060 PTFE
  • Superior creep resistance
  • M liner dedicated material
BEAREE FL3071 PTFE
  • Superior sliding characteristics and creep resistance
  • Oil seals
BEAREE FL3075 PTFE
  • Superior wear and low friction characteristics
  • Piston rings
  • Piston cup seals
BEAREE FL3082 PTFE
  • Does not abrade soft mating material
  • Superior creep resistance
  • Piston rings
  • Piston cup seals
BEAREE FL3307 PTFE
  • Excellent compression creep characteristic
  • Sliding table for machine tools
BEAREE FL3642 PTFE
  • Approved by food related standards
  • Excellent wear resistance
  • Sliding bearings for food machinery
  • Seals
BEAREE FL3700 PTFE
  • Superior underwater wear resistance
  • Superior chemical resistance
  • Bearings underwater or chemical liquid
BEAREE FL3900 PTFE
  • Conductive (Volume resistive: 10 Ω・cm)
  • Superior wear and low friction characteristics
  • Grounding buttons
  • Brushes
BEAREE UH3000 PE
  • Superior friction resistance and wear under low PV value
  • Superior shock resistance
  • Sliding bearings
  • Washers
BEAREE UH3954 PE
  • Effective for anti-static application
  • Less abrasion wear (Wear from paper or sand lapping)
  • Sound damping washers
  • Conductive sheets

Coating materials

Grade Base Resin Characteristics Application
BEAREE FL7067 -
  • Excellent wear resistance at high surface pressures
  • Sliding bearings for compressors
  • Hydraulic jack plates
BEAREE FL7075 -
  • Excellent friction and wear characteristics
  • Washers
  • Valve plates
  • Rollers
BEAREE FE7031 -
  • Excellent anti-stick properties
  • Picker fingers
  • Slide guides
BEAREE FE7092 -
  • Excellent heat resistance
  • Excellent anti-stick properties
  • Picker fingers
  • Separating plates

Material for injection molding

Grade Base Resin Characteristics Application
BEAREE PI5010 PI
  • High-temperature sliding material
  • Does not abrade soft mating material
  • Sliding bearings
  • Thrust pads
BEAREE AS5000 PPS
  • High allowable surface pressure
  • Does not abrade soft mating material
  • Sliding bearings
  • Friction plates
  • Reciprocating bearings
BEAREE AS5040 PPS
  • High strength as gears
  • Gears for office equipment
BEAREE AS5054 PPS
  • Superior wear, resists friction in high temperature
  • Does not abrade soft mating material
  • Sliding bearings
BEAREE AS5056 PPS
  • Superior wear, resists friction in high temperature
  • Bearings for office equipment
BEAREE AS5965 PPS
  • Does not abrade soft mating material
  • Superior wear (Volume 103 Ω・cm)
  • Bearings for office equipment
  • Brushes
BEAREE AS5303 PPS
  • Excellent wear resistance in oil
  • Scroll compressor tip seals
BEAREE AS5304 PPS
  • Excellent wear resistance in oil
  • Superior under high PV values
  • Under oil bearings, washers
BEAREE AS5704 PPS
  • Superior underwater wear resistance
  • Superior chemical resistance
  • Bearings underwater or chemical liquid
BEAREE PK5301 PEEK
  • Excellent wear, friction, chemical and heat resistance
  • Superior under high PV values
  • Seal rings for AT, CVT
BEAREE PK5901 PEEK
  • Usable at high temperature
  • High coefficient of elasticity
  • Washers
  • Sliding bearings
BEAREE PK5030 PEEK
  • Excellent wear resistance (taping material)
  • Electrical components
  • Thrust washers
BEAREE NY5000 PA
  • Excellent friction and wear characteristic at low PV values
  • Door wheels
  • Transmission shift lever ball bearings
BEAREE NY5011 PA
  • Excellent wear, friction, chemical and heat resistance
  • Transmission thrust washers
BEAREE NY5102 PA
  • Excellent wear resistance
  • Bearings for office equipment
  • Sliding bearings
BEAREE DM5030 POM
  • Excellent wear resistance, stable as friction coefficient remains low for longer
  • Suited for use with aluminum and copper materials
  • Sliding bearings
  • Gears
  • Rollers
BEAREE FE5002 PFA
  • Excellent unti-stick properties
  • Usable at high temperature
  • Rollers
  • Picker fingers
BEAREE FE5101 ETFE
  • Excellent unti-stick properties
  • Rollers

Standard Series of BEAREE