Composite Material Products
Standard Series of BEAREE
<PLEASE READ>
Please do not use BEAREE (plastic materials) product for any application directly contacting with food.
Click here for more detail.
Sliding bearings
Type | Characteristics | Appearance |
---|---|---|
Type ARE, AR [Sleeve Bearing] Product catalog |
ARE is an emission-free environmentally friendly product machined from BEAREE FL3000 material using the auto molding method, with a bore size of φ3 to φ12 mm. AR is machined from a bar or pipe made of BEAREE FL3000 material. This bearing only carries radial load and the standard bore size is φ15 to φ50mm. |
![]() |
Type ARF [Flanged Sleeve Bearing] Product catalog |
Type ARF adds a flange to type AR and can carry radial and axial load. The standard bore size is φ3 to φ50mm. |
![]() |
Type BRF [Flanged Sleeve Bearing] Product catalog |
BRF is made by injection molding and its material is BEAREE AS5005. This bearing is flanged to carry radial and axial load. The standard bore size is φ3 to φ25mm. |
![]() |
Type TW [Thrust Washer] Product catalog |
TW thrust washer is made from BEAREE FL3000 tape, the thickness is 0.8mm and standard bore is φ6 to φ50mm. | ![]() |
Type MLE [MLE Bearing] * Some products of NTN BEAREE bearings are no longer sold. Click here for more deital. |
MLE is a bearing with a three-layer structure that is made by sintering bronze powder on a steel plate and impregnating it with polytetrafluoroethylene resin containing a special filler. The inner diameter of the radial load bearing MLE is standardized to φ60mm or less. The surface of the steel plate has tin coating for rust prevention. |
![]() |
Type ML [M Liner bearing] Product catalog |
ML is a rolled steel plate bushing with BEAREE FL3060 liner bonded on its bore. This bearing carries higher pressure than types AR or ARF, having a thin wall, and a more compact design is possible. The standard bore size is φ3 to φ70mm and several widths are available for each bore. The surface of the steel plate has zinc coating for rustprevention. |
![]() |
Type MSS [Miniature Plastic Sliding Screw] Product catalog |
MSS is the sliding screw composed of BEAREE AS5000 nut and the screw shaft is made of SUS304.It can achieve low noise. The standard dimensions are: screw shaft nominal outside diameter of φ4~12mm with lead of 1 and 2mm.The leads of one and a half times and three times the shaft diameter are standard. |
![]() |
Engineering Plastics
Type | Characteristics | Appearance |
---|---|---|
Sheet Materials Product catalog |
Sheet material is skived (turned) from a large billet made by compression molding. Surface treatment (etching) is required to make the sheet bondable. In the case of using the sheet to bond with adhesives, the material should be treated through the preparation process for bonding (TOS). BEAREE UH3954 cannot be etched. One side of BEAREE FL3307 sheet is pre-etched for bonding unless otherwise requested. | ![]() |
Rod Materials Product catalog |
This material is formed by ram extrusion as a round bar. This material is made by ram extrusion to size. This material can be machined to the required profile by turning or milling. |
![]() |
Pipe Materials Product catalog |
This pipe material is made by ram extrusion to a cylinder. This material can be machined to the required profile by turning or milling. | ![]() |