Development of “ULTAGE Thrust Spherical Roller Bearing”July 23, 2014
[World's highest standard high-load capacity and high rotational precision with optimizations made to the internal bearing design!]
NTN Corporation (hereafter, NTN) has developed the “ULTAGE *1 Thrust Spherical Roller Bearing” that delivers the world's highest standard high-load capacity and high rotational precision with optimizations made to the internal bearing design.
Thrust spherical roller bearings are widely used in applications where high loads are present, such as with mold injection equipment, and are also used in equipment such as screw presses of high-speed spinners and filtration machines. As these devices increase in functionality, bearings need to be designed with a higher load capacity and higher speed rotational precision than before.
The newly developed “ULTAGE Thrust Spherical Roller Bearing” features an optimized bearing internal design to maximize the size and number of rollers that make up the rolling element. These improvements increase the basic dynamic load rating by up to 70% and increase the bearing's rated operating life by up to six-times compared to conventional thrust spherical roller bearings*2 to achieve the world's highest standard high-load capacity. The structure of the retainer has also been changed from the conventional “machined retainer” to a more a simple “caged steel punched retainer” that ensures sufficient space capacity. This allows grease lubrication to be used in addition to conventional oil lubricant, and increases the permitted rotational speed by 20% for the world's highest standard high speed rotational precision. Special heat treatment has also been used to ensure 200°C heat-resistant specifications as standard for dimensional stability and long operating life under high temperature environments.
NTN meets the “high load capacity,” “high speed rotational precision” and “long operating life” requirements of various types of bearings for industrial machinery with the “ULTAGE Thrust Spherical Roller Bearing.” A large size lineup from 130 mm to 320 mm bearing outer diameter will be available, and will be sold globally to strengthen the aftermarket business, including orders in the Maintenance, Repair and Overhaul business.
| *1) | ULTAGE is the name for NTN's new generation of the world's highest standard of bearing series, and expresses the "ULTIMATE" performance on any type of "STAGE." |
| *2) | NTN catalog: CAT.No.2202/E “Thrust Spherical Roller Bearing” |
Features
Compared to conventional products (thrust spherical roller bearings)
| (1) | World's highest standard high-load capacity | ||
| ·Basic dynamic load rating | : | up to 70% increase | |
| ·Bearing rated operating life | : | up to six-times increase | |
| (2) | World's highest standard rotational precision | ||
| ·Permitted rotational speed | : | 20% increase | |
| (3) | Grease lubricants can be used in additional to conventional oil lubricants | ||
| ⇒Use of caged steel punched retainer | |||
| (4) | 200°C heat-resistant specifications as standard for dimensional stability and long operating life under high temperature environments | ||
| ⇒Use of special heat treatment | |||
Application
Injection molding equipment, screw presses of high-speed spinners and filtrating machines
Inquiries about this release
Product photo
Example of main dimensions: φ100 × φ210 × 67 mm (photo is when the bearing is opened)