|

|
New Precision Grade Angular Contact Ball Bearings For High Axial Loads #1 in the World for Speed, Load Capacity, and Rigidity!
NTN Corporation has created a new internal design for its precision grade1) angular contact ball bearings, providing higher axial loads for use in applications such as machine tool spindles. Sales of these bearings will commence soon as they are added to NTN's popular "ULTAGE Series 2)" of precision bearings.
Angular contact ball bearings must endure higher speeds and provide greater load capacity and stiffness to help boost machine tool efficiency and accuracy. This new series of precision grade angular contact ball bearings uses standard tool steel (bearing steel) and is the best in the world in terms of speed, load capacity and rigidity. These bearings will be widely sold around the world as NTN's next generation of standard bearings.
NTN's new internal design (inner race - outer race - retainer - balls) provides optimized air-oil flow for air-oil lubrication and superior retention and agitation of grease for applications requiring grease lubrication. This new series provides excellent rigidity and achieves the world's highest bearing speeds with the maximum axial load capacity available in angular contact ball bearings.
(1) FEATURES
Increased Maximum Rotating Speed Ratings (dmn specs for steel balls)
- Air-oil lubrication:
Contact angle = 30 degrees : Maximum dmn 1,250,000*
(25% improvement over existing products)
Contact angle = 40 degrees : Maximum dmn 950,000*
(10% improvement over existing products)
- Grease lubrication:
Contact angle = 30 degrees : Maximum dmn 1,000,000*
(60% improvement over existing products)
Contact angle = 40 degrees : Maximum dmn 750,000*
(30% improvement over existing products)
(2) APPLICATIONS
Machine tool spindles, etc.
(3) MODELS
- Dimension series code 9 -
| HTA920 through HTA964 |
| (bearing I.D.'s from 100mm to 320mm) |
- Dimension series code 0 -
| HTA010 through HTA064 |
| (bearing I.D.'s from 50mm to 320mm) |
(4) BEARING SPECIFICATIONS
| : | Two different contact angles available: 30°and 40° |
| : | Available with either steel or ceramic balls |
| : | Standard polyamide molded resin retainer |
REFERENCES
| 1) Precision classes | : | JIS Grades: Class 5, Class 4 |
| 2) ULTAGE | : | NTN's product line name formed by combining the words "Ultimate" and "Stage", to symbolize NTN's quest for the most advanced precision bearings. |
|
New precision grade angular ball bearing for high axial loads |
|