NTN Exhibits at “14th International Bio Technology Exhibition & Conference BIOtech 2015”May 11, 2015
| Date | May 13 (Wed) to 15 (Fri), 2015 |
|---|---|
| Venue | Tokyo Big Sight |
| Booth No. | West Hall 3-79 |

NTN will run a booth at “14th International Bio Technology Exhibition & Conference BIOtech 2015,” with the theme of “Contribution to the improvement of the productivity and effective development by the self-advanced technology.”
The booth will feature the new product “3D Microgeometry Measuring Machine,” as well as dynamic exhibits of the latest Microscopic Coating Applicator and Parallel Link High Speed Angle Control Equipment.
Other products that meet customer demands will also be on show, including the High Precision Magnetic Angle Sensor capable of detecting rotational position with high precision, and composite material products to meet the needs of an increasingly diversified market.
We look forward to seeing you at the event.
Main exhibits
3D Microgeometry Measuring Machine
Capable of measuring minute shapes of heights from a few µm to several 10µm generated on the surface of machined metal and resin materials, and glass and ceramic substrates at the fastest speed in its class. It is also capable of measurements at a visible range up to 1280µm × 960µm with high precision.

Parallel Link High Speed Angle Control Equipment
A compact device with operation over a wide range of moving angles (two degrees of freedom) for high-speed, high-precision positioning. The enhanced product improves positioning speed and precision by 10% compared to the conventional product. The entire device is more compact, and offers improved maintenance capabilities and easier wiring works.

High Precision Magnetic Angle Sensor
A magnetic angle sensor that combines a magnetic encoder and magnetic sensor for high-precision detection of the rotational position (rotational angle) of the rotary shaft. Integrating the magnetic encoder ensures a more compact installation space. The corresponding magnetic sensor is also easy to install.

Composite Material Products