NTN Exhibits at 16th Convergence of Manufacturing Technologies and Machine Tools “SIMTOS 2014”April 3, 2014
| Date | April 9 (Wed) to 13 (Sun), 2014 |
|---|---|
| Venue | KINTEX, Goyang, Korea |
| NTN Booth | 2Hall Booth No.2B010 |

NTN will run a booth at the 16th Convergence of Manufacturing Technologies and Machine Tools (SIMTOS 2014) with the theme “NTN is your best Partner.”
The NTN booth will feature exhibits of the ULTAGE series of precision rolling bearings for machine tool, as well as the linear module and maintenance tool.
We look forward to seeing you at the event.
Main exhibits
Eco-friendly air-oil lubricated bearing![]() Delivers “high-speed operation and low temperature increases” with optimizations to internal specifications. The use of eco-friendly nozzles reduces operating noise and air volume and oil consumption. |
![]() |
High Speed Angular Ball Bearing New 9 Series![]() Designed with a high load capacity, to provide longer operating life, as well as enhanced rigidity and allowable axial load. A high rigidity even at low speeds means it is suitable for a wide range of processing conditions. |
![]() |
High-speed Angular Contact Ball Bearing with Outer Ring Refueling Hole![]() Implementing a lubrication hole directly on the outer ring eliminates the need for a lubrication mechanism in the bearing spacer, which contributes to greater lubrication reliability and a more compact main shaft. Optimal design of the outer ring oil groove and lubrication hole, as well as O-rings installed on either side of the lubrication hole prevent oil leaking from the bearing outer diameter surface. |
![]() |
Ball Screw Support Unit![]() Delivers the world's highest load capacity as a ball screw support unit, and uses a newly developed seal for low torque and high dust proofing. Comes filled with a long-life grease initially, eliminating the need for additional lubrication. |
![]() |
Linear moduleSuitable for long stroke transport for both light and heavy objects.Stroke is adjustable in units of one millimeter, and multiple tables can be combined. |
![]() |
Maintenance toolA support tool to make work pressing and pulling bearings by customers at machinery maintenance and repair sites. |
|
|