NTN Exhibits at “MINExpo 2012”September 21, 2012
| Date | September 24 (Mon) to 26 (Wed), 2012 |
|---|---|
| Venue | “Las Vegas Convention Center” Las Vegas, USA |
| NTN Booth | 25193 |

NTN will run a booth at “MINExpo 2012” with the theme “Rock-Solid Bearings for the Mining Market”. A large range of bearings will be on display, including tapered roller bearings and cylindrical roller bearings with internal diameters of up to 2m, as well as spherical roller bearings that are capable of supporting shafts of up to 1.8m in size. We look forward to seeing you at the event.
Main Products Being Exhibited
Spherical roller bearing
Tapered roller bearings and cylindrical roller bearings
Plummer blocks
Bearing units