The 12th China International Bearing Industry Exhibition (Bearing 2010)September 22, 2010
| Date | September 21 (Tue.) to September 24 (Fri.), 2010 |
|---|---|
| Venue | Shanghai Everbright Convention & Exhibition Center, Shanghai City, People's Republic of China |
| NTN booth | BB11 |

Under the theme,‘Compact & Ecofriendly’, NTN will exhibit the products made by its latest technology for the automotive and industrial machinery industries, including a hub bearing with built-in multi axis load sensor and a cardiovascular pump for the artificial heart. At the same time, NTN will publicize its technological capability and support system for Chinese customers through the exhibition of local products made by NTN's plants in China and related machines, such as a parts feeder and a grinding sludge compacting machine.
Features
- Intelligent in-wheel motor, shown by video;
- Self-aligning roller bearing for a wind turbine rotor main shaft;
- Hub bearing with built-in multi axis load sensor;
- EMU axle bearing for 350 km/h EMU railway cars;
- NTN products made in China including hub bearings, constant velocity joints (CVJs), ball and needle bearings, etc.;
- Cardiovascular pump for an artificial heart;
- Parts feeder, demonstrated, and
- Grinding sludge compacting machine, shown by video and samples.
Major exhibits
Self-aligning roller bearing for a wind turbine rotor main shaft
With its high reliability, proved by abundant application examples, the product is ready to answer many different requirements.
Advantages:
- Low torque, low heat NTN B-type;
- Max. outside diameter of the bearing commercially made so far: 2,180 mm.

350 km/h EMU axle bearing
Used in the world's fastest railway cars operating at 350 km/h.
Advantages:
- Resin holder has an increased strength and extends the bearing's lubrication life;
- Spacer with rubber lip reduces fret, and
- Soft-contact seal keeps heat low