HOME > About Us > Markets We Serve > Next-generation Automobile Business

Next-generation Automobile Business

NTN meets the needs of next-generation automobiles, including preventative safety functionality, enhanced performance and autonomous driving, by developing, proposing and producing a diverse range of module system products combining core technology based on bearings and ball screws, with advanced control technology.

Overall vehicle system layout

Diagram:Overall vehicle system layout Hydraulic Brake In-wheel motor system Amorphous core Rear-wheel Independent Steering System Two Motor On-board Drive System Electric Motor and Actuator Mechanical Clutch Unit (MCU) for Next-generation Steering

 

Demonstration Projects of System Products for Next-generation Automobiles

Photo: First in the World! Demonstration test for “In-Wheel Motor System” for converted EVs  in November 2011.
First in the World! Demonstration test for “In-Wheel Motor System” for converted EVs in November 2011.
Click here for details

Photo: In June, 2013, EV Demonstration Project of Microcompact EV Equipped with the In-Wheel Motor in France
In June, 2013, EV Demonstration Project of Microcompact EV Equipped with the In-Wheel Motor in France
Click here for details

Photo: In October, 2013, EV equipped with the  In-wheel Motor acquires first registration of “Microcompact Mobility” in Japan.
In October, 2013, EV equipped with the In-wheel Motor acquires first registration of “Microcompact Mobility” in Japan.
Click here for details

Photo: In October, 2013, NTN provides converted EV equipped with proprietary drive system to Kuwana City, and started a demonstration project.
In October, 2013, NTN provides converted EV equipped with proprietary drive system to Kuwana City, and started a demonstration project.
Click here for details

Photo: To support the Junior Summit, NTN provided a converted EV equipped with a proprietary drive system to Kuwana City in February 2016, and began a demonstration project. Further details available here.
To support the Junior Summit, NTN provided a converted EV equipped with a proprietary drive system to Kuwana City in February 2016, and began a demonstration project. Further details available here.
Click here for details

Photo: To support the Ise-Shima Summit, NTN provided a converted EV equipped with the In-wheel Motor System to Mie Prefecture and Kuwana City in April 2016, and began a demonstration project. Further details available here.
To support the Ise-Shima Summit, NTN provided a converted EV equipped with the In-wheel Motor System to Mie Prefecture and Kuwana City in April 2016, and began a demonstration project. Further details available here.
Click here for details

System Product Concept Car for Next-generation Automobiles

Photo: Q'mo
A small, two-seater electric commuter capable of “Pivot turn” and “Lateral move”
Click here for details

Photo: Q'mo II
The two-seater commuter “Q’mo” created a major stir at last year’s Tokyo Motor Show. It has been further improved for city driving, whilst maintaining the unique “Pivot turn” and “Lateral move” functionality of the In-wheel Motor System. Watch the stage come alive with movement that no other vehicle can imitate
Click here for details

Photo: Q'mo NUMBER
World’s first! In 2014, EV Mobility “Q’mo” Capable of Driving on Public Roads, “Pivot Turn” and “Lateral Move” Acquires License Plate.
Click here for details

Photo: ndustry-University Collaboration Development
In order to improve vehicle safety, NTN is promoting collaborative research with universities on test vehicles using our EV system products.

Photo: Technology developed from joint research with universities was selected for the Best Paper Award at the international symposium AVEC2014 held by JSAE.
Technology developed from joint research with universities was selected for the Best Paper Award at the international symposium AVEC2014 held by JSAE.

The In-Wheel Motor System is highly acclaimed overseas.

The 10th European Mechatronics Meeting (EMM2012) was held in Haute-Savoie, France, in June, 2012. There, NTN-SNR exhibited such items as EV system products. The In-Wheel Motor System won the Grand Prix of Mechatronics Award.

Also, in September, 2012, In-Wheel Motor System received the Innovation Award for a parts division with the best new technology, at Automechanika2012 held in Frankfurt, Germany.

Photo: EMM2012 Grand Prix (France)
EMM2012 Grand Prix (France)
Click here for details

Photo: Automechanika2012 Innovation Award (Germany)
Automechanika2012
Innovation Award (Germany)
Click here for details

News Link

Event
NTN Exhibits at “CAPE 2018”, Chongqing International Auto Parts and Service Exhibition 2018 (September 13, 2018)
Event
NTN Exhibits at Automotive Exhibition “Automotive Engineering Exposition 2018 NAGOYA” (June 28, 2018)
New Products
Development of “sHUB” a Hub Bearing with Steering Assist Function (May 23, 2018)
Event
NTN Exhibits at Automotive Exhibition “Automotive Engineering Exposition 2018 Yokohama” (May 15, 2018)
Press Release
NTN Attended Signing Ceremony with FSAT Corp.(China)as a Strategic Partner (May 7, 2018)
Event
NTN Exhibits at the Beijing International Automotive Exhibition “Auto China 2018” (April 20, 2018)
Press Release
NTN Concludes License Contract with FSAT Corp.(China) regarding In-Wheel Motor System (April 20, 2018)
New Products
Development of “Low Friction Hub Bearing II” Reducing Rotational Friction by 50% (November 1, 2017)
New Products
Development of “eHUB,” Hub Bearing with Motor Generator Function (October 27, 2017)
Event
NTN Exhibits at “Tokyo Motor Show 2017” (October 23, 2017)
Event
NTN Exhibits at Automotive Exhibition “Automotive Engineering Exposition 2017 Nagoya” (June 22, 2017)
Event
NTN Exhibits at Automotive Exhibition “Automotive Engineering Exposition 2017 Yokohama” (May 19, 2017)
Event
NTN Exhibits at the “AUTO SHANGHAI 2017” (April 12, 2017)
Event
NTN-SNR Exhibits at the International Industrial Tradeshow “Hannover Messe 2017” (April 7, 2017)
Press Release
NTN Sponsors the “EV Mobility Design Contest for International Students 2017” (January 24, 2017)
Event
NTN Exhibits at China International Bearing Industry Exhibition “Bearing 2016” (September 20, 2016)