HOME > Products & Technology > Products by Market : Precision Equipment

Precision Equipment

Duplex angular contact ball bearings

Photo: Duplex angular contact ball bearings

These are bearings combining two or more angular ball bearings in back-to-back arrangement, face-to-face arrangement, or tandem arrangement.

Face-to-face duplex (DF) or back-to-back duplex (DB) bearings can bear axial loads in both directions. Back-to-back duplex bearings have a higher moment load bearing capacity than face-to-face duplex bearings. Tandem duplex bearings can bear a larger single-direction axial load than single bearings.

Related Catalog

Ball screw support bearings

Related Catalog

Photo: Precision Rolling BearingsPrecision Rolling Bearings

Bearings for Special Environments

Related Catalog

Photo: Ball and Roller BearingsBall and Roller Bearings

Photo: Bearings for Clean EnvironmentBearings for Clean Environment

Linear ball bearings

Photo: Linear ball bearings

These are composed of an outer ring, steel balls, and a cage, where the steel balls circulate the ball bearing. The result is a smooth and precise infinite linear motion.

Related Catalog

Linear roller bearings

Photo: Linear roller bearings

These contain cylindrical rollers capable of circulating within the block (orbital unit), enabling smooth linear motion on a flat surface. The cylindrical rollers are retained and guided by the cage (separator) and the ribs of the block.

The construction does not allow contact between adjacent rollers, meaning the friction coefficient is low.

Related Catalog

Linear flat roller bearings

Photo: Linear flat roller bearings

These are composed of a needle roller integrated into a flat cage. Linear flat roller bearings can be inserted on two planes to ensure smooth reciprocating motion with less friction coefficient.

Related Catalog

Plastic bearings

Photo: Plastic bearings

Bearings made of resin material for slippery surfaces or axes. Can be adopted for a wide range of fields and machine components due to light weight, lower cost, and versatility compared to metal. Generate less vibration and noise and have a lower slip friction coefficient due to light weight. Excellent plastic workability and electrical insulation when heated, water-resistant.

Related Catalog

Linear Motion Products

Photo:Linear Motion Products

Suitable for long stroke transport of both light and heavy objects. Stroke adjustable in units of one millimeter, multiple tables can be combined.

Parts feeder

Photo: Parts feeder

Devices that automatically align a wide variety of components such as machine parts, electronic parts, plastic parts, chemicals, pharmaceuticals, food products, or miscellaneous goods and feeds them through a chute to an automated machine etc.

Parts feeder are simple devices consisting of leaf springs, electromagnets, vibratory vessels, and various other parts, but are critical for aligning and feeding processes in diversified production technologies. They must be increasingly faster and more reliable.

Related Catalog

Maintenance

Related Catalog