HOME > Products & Technology > Aftermarket Business > Maintenance tools

Maintenance tools

Maintenance tools are designed to allow customers to easily do maintenance work such as mounting and dismounting bearings by themselves.

Product lineup

Mounting tool kit

Photo: Mounting tool kit

Quick and accurate installation of bearings.

Bore Puller Kit

Photo: Bore Puller Kit

[Slide hammer]
Quick disassembly of small size bearings installed on the housing using interference fit.

  • *The slide hammer is only included with the puller for bearing inner diameter 5 to 44 mm.

[Arm]
Easy disassembly of medium size bearings installed on the housing using interference fit.

Back Puller Kit

Photo: Back Puller Kit

[Separation plate]
Easy disassembly of bearings when the attachment area on the bearing is small and when the bearing is too far.

[Arm]
This can also be used as a standard 2 arms puller.

Self-centering Mechanical Puller with Arms

Photo: Self-centering Mechanical Puller with Arms

Easy to attach onto the bearing because it has a self-centering function. It can be used with both 2 or 3 arms.

Self-centering Hydraulic Puller with Arms

Photo: Self-centering Hydraulic Puller with Arms

Easy to remove bearings with the features of both a self-centering puller and a hydraulic function.

Self-centering Hydraulic Puller and Tri-section pulling plate with Arms

Photo: Self-centering Hydraulic Puller and Tri-section pulling plate with Arms

Allows you to apply a uniform load on locations that require a high pulling force to remove bearings quickly and easily.

Self-centering Hydraulic puller and Separator Kit with Arms

Photo: Self-centering Hydraulic puller and Separator Kit with Arms

Allows you to apply a uniform load to remove bearings quickly and easily when the attachment area on the bearing is small and when the bearing is too far from the shaft end.

Induction Heater

Photo: Induction Heater

This enables bearings to be efficiently and safely heated and hot fitbecause the heater has a function to automatically demagnetize and prevent superheating the bearing.

Inquiries Click here to contact NTN by email