NTN Exhibits at EMO Hannover 2011September 16, 2011
Date & Time | September 19 (Mon) to 24 (Sat), 2011 |
---|---|
Venue | Hannover Exhibition Center |
Organizer | European Association of the Machine Tool Industries (CECIMO) |
NTN Booth | Hall 7, Stand No.54 |
NTN-SNR will be running a display booth at EMO Hannover 2011, with the theme “With you - Always supporting machine tool technology”. A wide product lineup will be on display for visitors to the booth, including the high performance ULTAGE series of bearings, developed in line with increasing requirements of machine tools, together with a number of ancillary products such as lubrication units and bearing pressing/extractor kits.
Main Highlights
- New 9-Series high-speed angular contact ball bearings
- Ball screw supporting double row angular contact ball bearings (BSTU)
- Bearing assembly kit/hydraulic extractor tools
Main exhibits
New Series 9 high-speed Angular contact Ball Bearings
[ Features ]
-
A larger diameter rolling element gives the bearing a longer operating life and improves permissible load and rigidity
- 50% increase in load rating (3-times the rated operating life compared to conventional bearings)
- 20% improvement in axial load rating
- .5-times radial rigidity and axial rigidity (compared to conventional bearings)
- Improvements to bearing life, unclamp load characteristics, and retention of rigidity during low-speed machining make the bearing suitable to a wide range of machining conditions.
Ball Screw Supporting Bearing Unit (BSTU)
[ Features ]
- Highest level of load capacity in the world
- Comes with low-torque, high dust proof seals as standard (starting torque: 1/2 that of competitor products)
- Packed with long-life grease from the factory, which negates the need for lubrication mid-life
- The housing can be mounted by passing a bolt through the outer ring holes, simplifying work and leading to a more compact housing
Mounting Tool Kit Case / Self-Centering Hydraulic Puller
[ Features ]
- Ancillary tools for precise assembly and disassembly work
- Can be used for the assembly and disassembly of bearings with internal diameters of φ50 mm